How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LM: | 13.21 |
| U: | 1.25 in | AB: | 6.76 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AK: | 4.5 |
| G: | 3.63 | BD: | 5.88 |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | H: | 0.53 in |
| V: | 4.26 in | AJ: | 5.88 |
| AF: | 0.38 | BE: | 0.38 in |
| AE2: | 0.97 | T: | 2 |
| P: | 4.62 in | BF: | 0.41 |
Technical Specifications
| Assembly: | YFC-1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Ratio: | 60:1 | Output Diameter (in): | 2 in |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

