How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | AB: | 6.76 |
| AE2: | 0.97 | AK: | 4.5 |
| LM: | 13.21 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 10.5 |
| G: | 3.63 | LL: | 5.25 in |
| I: | 7.5 in | T: | 2 |
| BE: | 0.38 in | BD: | 5.88 |
| V: | 4.26 in | L: | 10.88 in |
| U: | 1.25 in | D: | 4.88 |
Technical Specifications
| Bore Code: | 32 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Ratio Range: | 60:1 |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

