How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | I: | 7.5 in |
| BE: | 0.38 in | U: | 1.25 in |
| P: | 4.62 in | LL: | 5.25 in |
| G: | 3.63 | BF: | 0.41 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | AA: | 15.19 |
| BD: | 5.88 | V: | 4.26 in |
| AE2: | 0.97 | AG: | 10.5 |
| T: | 2 | AB: | 6.76 |
| D: | 4.88 | L: | 10.88 in |
| AJ: | 5.88 | AF: | 0.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 32 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2 in |
| Model Code: | 52YFC | Ratio: | 60:1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 60:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

