How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.63 |
| BE: | 0.38 in | AG: | 10.5 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| AE2: | 0.97 | T: | 2.188 |
| AA: | 15.19 | BF: | 0.41 |
| V: | 4.26 in | AJ: | 5.88 |
| BD: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | D: | 4.88 |
| AK: | 4.5 | LM: | 13.21 |
| AB: | 6.76 | U: | 1.25 in |
Technical Specifications
| Output RPM: | 175 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-1 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 19.4 | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Ratio Range: | 10:1 | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

