How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 10.5 |
| G: | 3.63 | AE2: | 0.97 |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| LM: | 13.21 | U: | 1.25 in |
| AJ: | 5.88 | D: | 4.88 |
| AA: | 15.19 | LL: | 5.25 in |
| BD: | 5.88 | BE: | 0.38 in |
| T: | 2.188 | L: | 10.88 in |
| BF: | 0.41 | AB: | 6.76 |
| V: | 4.26 in | H: | 0.53 in |
Technical Specifications
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

