How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| BD: | 5.88 | BF: | 0.41 |
| AK: | 4.5 | U: | 1.25 in |
| LM: | 13.21 | AB: | 6.76 |
| AJ: | 5.88 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| H: | 0.53 in | L: | 10.88 in |
| AF: | 0.38 | I: | 7.5 in |
| LL: | 5.25 in | G: | 3.63 |
| T: | 2.188 | V: | 4.26 in |
| BE: | 0.38 in | AE2: | 0.97 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Model Code: | 52YFC | Output RPM: | 117 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 14.3 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

