How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 4.62 in |
| L: | 10.88 in | AE2: | 0.97 |
| G: | 3.63 | AA: | 15.19 |
| AG: | 10.5 | AJ: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| LM: | 13.21 | T: | 2.188 |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AB: | 6.76 | BE: | 0.38 in |
| AF: | 0.38 | H: | 0.53 in |
| BF: | 0.41 | I: | 7.5 in |
| LL: | 5.25 in | D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.3 |
| Model Code: | 52YFC | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

