How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | BE: | 0.38 in |
| BD: | 5.88 | LM: | 13.21 |
| U: | 1.25 in | D: | 4.88 |
| AG: | 10.5 | AK: | 4.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 5.88 | H: | 0.53 in |
| L: | 10.88 in | BF: | 0.41 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output RPM: | 117 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 14.3 | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Ratio: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

