How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AB: | 6.76 | L: | 10.88 in |
| G: | 3.63 | BE: | 0.38 in |
| V: | 4.26 in | AF: | 0.38 |
| AK: | 4.5 | AA: | 15.19 |
| D: | 4.88 | BD: | 5.88 |
| AJ: | 5.88 | T: | 2.188 |
| LL: | 5.25 in | LM: | 13.21 |
| U: | 1.25 in | BF: | 0.41 |
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 11.3 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 35 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 20:1 | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

