How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | V: | 4.26 in |
| H: | 0.53 in | LL: | 5.25 in |
| AA: | 15.19 | L: | 10.88 in |
| AB: | 6.76 | AG: | 10.5 |
| BD: | 5.88 | D: | 4.88 |
| AJ: | 5.88 | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 3.63 | T: | 2.188 |
| LM: | 13.21 | AK: | 4.5 |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | P: | 4.62 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Model Code: | 52YFC |
| Assembly: | YFC-1 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 11.3 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

