How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 2.188 |
| D: | 4.88 | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| LL: | 5.25 in | L: | 10.88 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | U: | 1.25 in |
| AB: | 6.76 | AG: | 10.5 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 4.62 in | G: | 3.63 |
| LM: | 13.21 | V: | 4.26 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Ratio: | 25:1 | Gear Type: | Worm |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Ratio Range: | 25:1 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.38 |
| Motor Frame Size: | 140TC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

