How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AK: | 4.5 |
| H: | 0.53 in | U: | 1.25 in |
| BE: | 0.38 in | AF: | 0.38 |
| LM: | 13.21 | BF: | 0.41 |
| P: | 4.62 in | I: | 7.5 in |
| AA: | 15.19 | V: | 4.26 in |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 4.88 | LL: | 5.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | T: | 2.188 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Model Code: | 52YFC | Bore Code: | 35 |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

