How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| D: | 4.88 | LM: | 13.21 |
| AK: | 4.5 | AG: | 10.5 |
| G: | 3.63 | L: | 10.88 in |
| BF: | 0.41 | AA: | 15.19 |
| T: | 2.188 | AB: | 6.76 |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | I: | 7.5 in |
| AE2: | 0.97 | AF: | 0.38 |
| AJ: | 5.88 | P: | 4.62 in |
| U: | 1.25 in | V: | 4.26 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 8.04 | Output Shaft Direction: | 1 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Model Code: | 52YFC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

