How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | LL: | 5.25 in |
| D: | 4.88 | AJ: | 5.88 |
| AA: | 15.19 | V: | 4.26 in |
| U: | 1.25 in | BF: | 0.41 |
| AK: | 4.5 | I: | 7.5 in |
| L: | 10.88 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| BE: | 0.38 in | AF: | 0.38 |
| LM: | 13.21 | G: | 3.63 |
| H: | 0.53 in | AG: | 10.5 |
| BD: | 5.88 | AB: | 6.76 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

