How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 3.63 |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 5.88 | AF: | 0.38 |
| AB: | 6.76 | T: | 2.188 |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| V: | 4.26 in | AA: | 15.19 |
| LL: | 5.25 in | H: | 0.53 in |
| AK: | 4.5 | LM: | 13.21 |
| BE: | 0.38 in | L: | 10.88 in |
| U: | 1.25 in | AE2: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Ratio: | 40:1 | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.29 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

