How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AK: | 4.5 |
| AA: | 15.19 | LM: | 13.21 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| U: | 1.25 in | BF: | 0.41 |
| P: | 4.62 in | L: | 10.88 in |
| AJ: | 5.88 | AB: | 6.76 |
| LL: | 5.25 in | T: | 2.188 |
| H: | 0.53 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 4.88 |
| G: | 3.63 | V: | 4.26 in |
| I: | 7.5 in | AE2: | 0.97 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 52YFC |
| Input Diameter (in): | 1.25 in | Ratio: | 5:1 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 35 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 341 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

