How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 13.21 | U: | 1.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | H: | 0.53 in |
| I: | 7.5 in | T: | 2.188 |
| BE: | 0.38 in | BD: | 5.88 |
| AG: | 10.5 | AB: | 6.76 |
| AE2: | 0.97 | G: | 3.63 |
| LL: | 5.25 in | V: | 4.26 in |
| AJ: | 5.88 | L: | 10.88 in |
| BF: | 0.41 | D: | 4.88 |
| AK: | 4.5 | AA: | 15.19 |
Technical Specifications
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Ratio Range: | 5:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Assembly: | YFC-1 |
| Service Factor: | 1 | Output RPM: | 341 |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

