How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | T: | 2.188 |
| I: | 7.5 in | L: | 10.88 in |
| AB: | 6.76 | LM: | 13.21 |
| BD: | 5.88 | BF: | 0.41 |
| P: | 4.62 in | V: | 4.26 in |
| AA: | 15.19 | AF: | 0.38 |
| G: | 3.63 | LL: | 5.25 in |
| U: | 1.25 in | AE2: | 0.97 |
| D: | 4.88 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 10.5 |
Technical Specifications
| Output RPM: | 35 | Ratio: | 50:1 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Ratio Range: | 50:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

