How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | BF: | 0.41 |
| AA: | 15.19 | P: | 4.62 in |
| AB: | 6.76 | I: | 7.5 in |
| D: | 4.88 | BE: | 0.38 in |
| AF: | 0.38 | BD: | 5.88 |
| V: | 4.26 in | AK: | 4.5 |
| LL: | 5.25 in | AE2: | 0.97 |
| L: | 10.88 in | T: | 2.188 |
| U: | 1.25 in | AG: | 10.5 |
| LM: | 13.21 | AJ: | 5.88 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Motor Frame Size: | 140TC | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

