How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BF: | 0.41 | V: | 4.26 in |
| U: | 1.25 in | P: | 4.62 in |
| AA: | 15.19 | AJ: | 5.88 |
| T: | 2.188 | AG: | 10.5 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 13.21 | I: | 7.5 in |
| H: | 0.53 in | AF: | 0.38 |
| L: | 10.88 in | AB: | 6.76 |
| BE: | 0.38 in | AE2: | 0.97 |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.27 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Bore Code: | 35 | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

