How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| T: | 2.188 | LM: | 13.21 |
| AE2: | 0.97 | L: | 10.88 in |
| AB: | 6.76 | U: | 1.25 in |
| P: | 4.62 in | AG: | 10.5 |
| BD: | 5.88 | V: | 4.26 in |
| AF: | 0.38 | H: | 0.53 in |
| G: | 3.63 | AK: | 4.5 |
| I: | 7.5 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 233 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Bore Code: | 35 | Motor Frame Size: | 140TC |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 24 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

