How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | P: | 4.62 in |
| L1: | 14.3 in | AE2: | 0.97 |
| U: | 1.25 in | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | D: | 4.88 |
| BD: | 9 | L: | 10.88 in |
| G: | 3.63 | V: | 4.26 in |
| AK: | 8.5 | T: | 2.188 |
| BF: | 0.53 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Ratio: | 10:1 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Ratio Range: | 10:1 |
| Output RPM: | 175 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

