How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BF: | 0.53 |
| U: | 1.25 in | L: | 10.88 in |
| BE1: | 0.5 in | T: | 2.188 |
| I: | 7.5 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BD: | 9 | D: | 4.88 |
| AJ: | 7.25 | H: | 0.53 in |
| G: | 3.63 | AA: | 15.19 |
| V: | 4.26 in | AG: | 10.5 |
| AE2: | 0.97 | P: | 4.62 in |
| AF: | 0.38 | LL: | 5.25 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 2.07 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

