How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LL: | 5.25 in |
| U: | 1.25 in | V: | 4.26 in |
| AG: | 10.5 | H: | 0.53 in |
| BE1: | 0.5 in | BD: | 9 |
| L1: | 14.3 in | D: | 4.88 |
| AE2: | 0.97 | G: | 3.63 |
| I: | 7.5 in | T: | 2.188 |
| L: | 10.88 in | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| AA: | 15.19 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.07 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Bore Code: | 35 |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

