How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| G: | 3.63 | BE1: | 0.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AA: | 15.19 | P: | 4.62 in |
| H: | 0.53 in | U: | 1.25 in |
| T: | 2.188 | I: | 7.5 in |
| AF: | 0.38 | D: | 4.88 |
| L1: | 14.3 in | L: | 10.88 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Bore Code: | 35 | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Motor Frame Size: | 180TC | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

