How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BD: | 9 |
| BF: | 0.53 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AK: | 8.5 | U: | 1.25 in |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | AG: | 10.5 |
| D: | 4.88 | AF: | 0.38 |
| G: | 3.63 | I: | 7.5 in |
| L1: | 14.3 in | H: | 0.53 in |
| L: | 10.88 in | BE1: | 0.5 in |
| T: | 2.188 | AE2: | 0.97 |
Technical Specifications
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.3 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Bore Code: | 35 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

