How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| L: | 10.88 in | G: | 3.63 |
| I: | 7.5 in | V: | 4.26 in |
| H: | 0.53 in | U: | 1.25 in |
| LL: | 5.25 in | AA: | 15.19 |
| AG: | 10.5 | AK: | 8.5 |
| D: | 4.88 | T: | 2.188 |
| AE2: | 0.97 | P: | 4.62 in |
| BE1: | 0.5 in | AF: | 0.38 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | L1: | 14.3 in |
Technical Specifications
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Service Factor: | 1 | Output RPM: | 117 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 14.3 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Bore Code: | 35 |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

