How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
| AE2: | 0.97 | BE1: | 0.5 in |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | U: | 1.25 in |
| P: | 4.62 in | T: | 2.188 |
| AA: | 15.19 | V: | 4.26 in |
| LL: | 5.25 in | AK: | 8.5 |
| L1: | 14.3 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AB: | 6.76 |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Assembly: | YFC-1 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 11.3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

