How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | I: | 7.5 in |
| H: | 0.53 in | BF: | 0.53 |
| BD: | 9 | P: | 4.62 in |
| U: | 1.25 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AF: | 0.38 | LL: | 5.25 in |
| D: | 4.88 | AB: | 6.76 |
| AG: | 10.5 | G: | 3.63 |
| L1: | 14.3 in | BE1: | 0.5 in |
| L: | 10.88 in | AK: | 8.5 |
| AJ: | 7.25 | T: | 2.188 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 20:1 | Bore Code: | 35 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 11.3 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

