How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| I: | 7.5 in | L1: | 14.3 in |
| T: | 2.188 | AE2: | 0.97 |
| P: | 4.62 in | V: | 4.26 in |
| LL: | 5.25 in | D: | 4.88 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AA: | 15.19 | BD: | 9 |
| G: | 3.63 | L: | 10.88 in |
| AB: | 6.76 | U: | 1.25 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 2.188 in |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Ratio: | 20:1 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 11.3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

