How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 10.88 in |
| BD: | 9 | AG: | 10.5 |
| L1: | 14.3 in | U: | 1.25 in |
| T: | 2.188 | P: | 4.62 in |
| D: | 4.88 | AE2: | 0.97 |
| V: | 4.26 in | AK: | 8.5 |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | LL: | 5.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.63 | AA: | 15.19 |
| AF: | 0.38 | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio: | 25:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Model Code: | 52YFC |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Assembly: | YFC-1 |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 9.38 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

