How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | T: | 2.188 |
| G: | 3.63 | U: | 1.25 in |
| BF: | 0.53 | AG: | 10.5 |
| AE2: | 0.97 | AF: | 0.38 |
| AK: | 8.5 | AA: | 15.19 |
| LL: | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| L: | 10.88 in | AB: | 6.76 |
| P: | 4.62 in | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 35 | Input HP @ 1750 RPM: | 9.38 |
| Ratio: | 25:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Gear Type: | Worm | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

