How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | P: | 4.62 in |
| D: | 4.88 | U: | 1.25 in |
| I: | 7.5 in | LL: | 5.25 in |
| L1: | 14.3 in | BD: | 9 |
| AK: | 8.5 | V: | 4.26 in |
| AE2: | 0.97 | H: | 0.53 in |
| AF: | 0.38 | AB: | 6.76 |
| AG: | 10.5 | AA: | 15.19 |
| L: | 10.88 in | G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.188 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 52YFC |
| Output RPM: | 70 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 35 | Series Code: | OE |
| Input HP @ 1750 RPM: | 9.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

