How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| AK: | 8.5 | U: | 1.25 in |
| AG: | 10.5 | V: | 4.26 in |
| L1: | 14.3 in | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BF: | 0.53 | AJ: | 7.25 |
| I: | 7.5 in | H: | 0.53 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | D: | 4.88 |
| BD: | 9 | T: | 2.188 |
| AA: | 15.19 | P: | 4.62 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 35 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 8.04 | Model Code: | 52YFC |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

