How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | L: | 10.88 in |
| AF: | 0.38 | T: | 2.188 |
| AB: | 6.76 | L1: | 14.3 in |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| V: | 4.26 in | G: | 3.63 |
| BF: | 0.53 | BD: | 9 |
| D: | 4.88 | U: | 1.25 in |
| AE2: | 0.97 | AG: | 10.5 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 4.62 in | AJ: | 7.25 |
Technical Specifications
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.29 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio: | 40:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

