How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 8.5 |
| AF: | 0.38 | G: | 3.63 |
| L1: | 14.3 in | LL: | 5.25 in |
| BF: | 0.53 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| AA: | 15.19 | AB: | 6.76 |
| D: | 4.88 | P: | 4.62 in |
| BD: | 9 | I: | 7.5 in |
| AG: | 10.5 | T: | 2.188 |
| AE2: | 0.97 | AJ: | 7.25 |
| L: | 10.88 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.2 | Ratio: | 5:1 |
| Output RPM: | 341 | Series Code: | OE |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Assembly: | YFC-1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

