How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | P: | 4.62 in |
| AE2: | 0.97 | G: | 3.63 |
| AB: | 6.76 | AA: | 15.19 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BF: | 0.53 | AG: | 10.5 |
| T: | 2.188 | L1: | 14.3 in |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| D: | 4.88 | H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Model Code: | 52YFC | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 341 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

