How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 15.19 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 10.88 in | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| T: | 2.188 | L1: | 14.3 in |
| U: | 1.25 in | BD: | 9 |
| P: | 4.62 in | AG: | 10.5 |
| AF: | 0.38 | AB: | 6.76 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | V: | 4.26 in |
| H: | 0.53 in | AJ: | 7.25 |
Technical Specifications
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Output RPM: | 35 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Ratio Range: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.14 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

