How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AK: | 8.5 |
| L1: | 14.3 in | AG: | 10.5 |
| AF: | 0.38 | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 10.88 in |
| V: | 4.26 in | G: | 3.63 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| T: | 2.188 | AA: | 15.19 |
| H: | 0.53 in | LL: | 5.25 in |
| AE2: | 0.97 | P: | 4.62 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 50:1 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Series Code: | OE | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

