How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | AJ: | 7.25 |
| H: | 0.53 in | T: | 2.188 |
| BD: | 9 | AK: | 8.5 |
| P: | 4.62 in | L1: | 14.3 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| V: | 4.26 in | LL: | 5.25 in |
| AA: | 15.19 | I: | 7.5 in |
| U: | 1.25 in | AB: | 6.76 |
| AF: | 0.38 | AG: | 10.5 |
| BF: | 0.53 | D: | 4.88 |
| AE2: | 0.97 | L: | 10.88 in |
Technical Specifications
| Service Factor: | 1 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 4.27 |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

