How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| U: | 1.25 in | T: | 2.188 |
| D: | 4.88 | H: | 0.53 in |
| AJ: | 7.25 | I: | 7.5 in |
| AG: | 10.5 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AB: | 6.76 | BF: | 0.53 |
| AA: | 15.19 | BE1: | 0.5 in |
| LL: | 5.25 in | L: | 10.88 in |
| V: | 4.26 in | G: | 3.63 |
| L1: | 14.3 in | AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Ratio: | 60:1 | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Bore Code: | 35 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

