How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AJ: | 7.25 |
| L1: | 14.3 in | T: | 2.188 |
| AB: | 6.76 | H: | 0.53 in |
| AK: | 8.5 | G: | 3.63 |
| U: | 1.25 in | AA: | 15.19 |
| AG: | 10.5 | L: | 10.88 in |
| BD: | 9 | I: | 7.5 in |
| V: | 4.26 in | AF: | 0.38 |
| LL: | 5.25 in | BF: | 0.53 |
| BE1: | 0.5 in | P: | 4.62 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
Technical Specifications
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 35 |
| Series Code: | OE | Model Code: | 52YFC |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

