How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BE1: | 0.5 in |
| L1: | 14.3 in | AF: | 0.38 |
| V: | 4.26 in | BF: | 0.53 |
| T: | 2.188 | G: | 3.63 |
| D: | 4.88 | I: | 7.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| LL: | 5.25 in | AA: | 15.19 |
| H: | 0.53 in | AG: | 10.5 |
| L: | 10.88 in | BD: | 9 |
| AE2: | 0.97 | U: | 1.25 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

