How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| AB: | 6.76 | G: | 3.63 |
| V: | 4.26 in | AK: | 8.5 |
| AF: | 0.38 | AG: | 10.5 |
| I: | 7.5 in | H: | 0.53 in |
| L: | 10.88 in | AJ: | 7.25 |
| T: | 2.188 | P: | 4.62 in |
| BF: | 0.53 | U: | 1.25 in |
| D: | 4.88 | AE2: | 0.97 |
| BE1: | 0.5 in | LL: | 5.25 in |
| BD: | 9 | L1: | 14.3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Ratio: | 7.5:1 | Assembly: | YFC-1 |
| Gear Type: | Worm | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 24 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Service Factor: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Output RPM: | 233 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

