How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AJ: | 7.25 |
| H: | 0.53 in | AB: | 6.76 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
| AE2: | 0.97 | V: | 4.26 in |
| AF: | 0.38 | G: | 3.63 |
| I: | 7.5 in | U: | 1.25 in |
| LL: | 5.25 in | L1: | 14.3 in |
| AA: | 15.19 | BF: | 0.53 |
| T: | 2.188 | P: | 4.62 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 2.91 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2.188 in | Input Style: | Flexible Coupling Input |
| Output RPM: | 21.9 | Bore Code: | 35 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

