How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | T: | 2.188 |
| G: | 3.63 | AB: | 6.76 |
| U: | 1.25 in | LL: | 5.25 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 15.19 | H: | 0.53 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| BD: | 9 | L: | 10.88 in |
| V: | 4.26 in | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
| P: | 4.62 in | AG: | 10.5 |
| I: | 7.5 in | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.91 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-1 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Model Code: | 52YFC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

