How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.188 |
| LL: | 5.25 in | BE1: | 0.5 in |
| G: | 3.63 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 15.19 | BD: | 9 |
| BF: | 0.53 | L1: | 14.3 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 10:1 | Assembly: | YFC-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

