How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | U: | 1.25 in |
| T: | 2.188 | LL: | 5.25 in |
| AF: | 0.38 | AB: | 6.76 |
| AA: | 15.19 | D: | 4.88 |
| AJ: | 7.25 | AE2: | 0.97 |
| L: | 10.88 in | BF: | 0.53 |
| V: | 4.26 in | P: | 4.62 in |
| L1: | 14.3 in | AG: | 10.5 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Input HP @ 1750 RPM: | 19.4 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 175 | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Ratio: | 10:1 | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Bore Code: | 35 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

