How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L: | 10.88 in |
| H: | 0.53 in | V: | 4.26 in |
| L1: | 14.3 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| AB: | 6.76 | LL: | 5.25 in |
| I: | 7.5 in | P: | 4.62 in |
| BD: | 9 | AG: | 10.5 |
| AJ: | 7.25 | U: | 1.25 in |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AF: | 0.38 |
| T: | 2.188 | G: | 3.63 |
Technical Specifications
| Ratio: | 10:1 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 19.4 | Model Code: | 52YFC |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

