How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | H: | 0.53 in |
| V: | 4.26 in | AB: | 6.76 |
| G: | 3.63 | AJ: | 7.25 |
| L: | 10.88 in | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
| AK: | 8.5 | LL: | 5.25 in |
| T: | 2.188 | P: | 4.62 in |
| BF: | 0.53 | L1: | 14.3 in |
| AE2: | 0.97 | D: | 4.88 |
| AG: | 10.5 | BD: | 9 |
Technical Specifications
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.07 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Model Code: | 52YFC | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

